??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23290.0102 Clamping Claws
HELP_VARIABLE
Company
Halder
Description
EH 23290. - Clamping Claws
Bill of material
23290.0102 Clamping Claws
BESTNR
Ref. No.
23290.0102
AUS
Version
Clamping Claws
L
19.05 mm
H1
7.92 mm
H2
~
8.1 mm
S
1.5 - 3.0 mm
SW
3 mm
G
Weight
22 g
Embedded user actions